Corning® Reusable Phenolic GPI 18-415 Threaded Screw Cap with Rubber Liner
Product Number9999-182
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 18-415 threads and are provided with a glued-in white rubber liner.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9999-182 |
| Qty./Pk | 32 / Pk |
| Qty./Cs | 192 / Cs |
| Brand | Corning® |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 18 |
| Color | Black |
| Height | 17.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09826030
- Quality Certificate - Lot No.08726030
- Quality Certificate - Lot No.04026001
- Quality Certificate - Lot No.25225022
- Quality Certificate - Lot No.14025197
- Quality Certificate - Lot No.33324075
- Quality Certificate - Lot No.21424044
- Quality Certificate - Lot No.20524008
- Quality Certificate - Lot No.15624048
- Quality Certificate - Lot No.13424051
- Quality Certificate - Lot No.03724044
- Quality Certificate - Lot No.00324022
- Quality Certificate - Lot No.35623012
- Quality Certificate - Lot No.26823008
- Quality Certificate - Lot No.21923003
- Quality Certificate - Lot No.18423010
- Quality Certificate - Lot No.09423072
- Quality Certificate - Lot No.01823001
- Quality Certificate - Lot No.34322002
- Quality Certificate - Lot No.30822002
- Quality Certificate - Lot No.27722144
- Quality Certificate - Lot No.24922075
- Quality Certificate - Lot No.22022038
- Quality Certificate - Lot No.19522027
- Quality Certificate - Lot No.12222020
- Quality Certificate - Lot No.06022054
- Quality Certificate - Lot No.03922031
- Quality Certificate - Lot No.01122010
- Quality Certificate - Lot No.35421061
- Quality Certificate - Lot No.33121003