Corning® Reusable Phenolic GPI 28-410 Threaded Screw Cap with Rubber Liner
Product Number9999-281
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 28-410 threads and are provided with a glued-in white rubber liner.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9999-281 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 28 |
| Color | Black |
| Height | 20 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15326042
- Quality Certificate - Lot No.09826047
- Quality Certificate - Lot No.08926038
- Quality Certificate - Lot No.21425006
- Quality Certificate - Lot No.20925003
- Quality Certificate - Lot No.11525014
- Quality Certificate - Lot No.04325012
- Quality Certificate - Lot No.02325038
- Quality Certificate - Lot No.33024025
- Quality Certificate - Lot No.28824039
- Quality Certificate - Lot No.18424026
- Quality Certificate - Lot No.15624016
- Quality Certificate - Lot No.12724015
- Quality Certificate - Lot No.06124083
- Quality Certificate - Lot No.03724006
- Quality Certificate - Lot No.01524030
- Quality Certificate - Lot No.33923002
- Quality Certificate - Lot No.31723054
- Quality Certificate - Lot No.24923054
- Quality Certificate - Lot No.23423015
- Quality Certificate - Lot No.16423008
- Quality Certificate - Lot No.10123025
- Quality Certificate - Lot No.06823048
- Quality Certificate - Lot No.18622051
- Quality Certificate - Lot No.15922037
- Quality Certificate - Lot No.14622027
- Quality Certificate - Lot No.08422010
- Quality Certificate - Lot No.01022024
- Quality Certificate - Lot No.35521026
- Quality Certificate - Lot No.30521045