Corning® 33mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4” (6.4mm) ID Coupling and a Female MPC Polycarbonate End Cap
Product Number3334
- 33mm polyethylene threaded cap
- Female MPC End Cap with a 1/4” (6.4mm) ID Male MPC Coupling
€268.49 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3334 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Diameter | 33 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825001
- Quality Certificate - Lot No.21522003
- Quality Certificate - Lot No.14422001
- Quality Certificate - Lot No.13822001
- Quality Certificate - Lot No.07722001
- Quality Certificate - Lot No.06222001
- Quality Certificate - Lot No.06122001
- Quality Certificate - Lot No.05622001
- Quality Certificate - Lot No.01222001
- Quality Certificate - Lot No.21820001
- Quality Certificate - Lot No.13420002
- Quality Certificate - Lot No.10420001
- Quality Certificate - Lot No.08520002
- Quality Certificate - Lot No.06220002
- Quality Certificate - Lot No.03420002
- Quality Certificate - Lot No.31119002
- Quality Certificate - Lot No.30119001
- Quality Certificate - Lot No.33418001
- Quality Certificate - Lot No.34717002
- Quality Certificate - Lot No.33017001
- Quality Certificate - Lot No.30917001
- Quality Certificate - Lot No.28517001
- Quality Certificate - Lot No.26417002
- Quality Certificate - Lot No.20617002
- Quality Certificate - Lot No.18217002
- Quality Certificate - Lot No.17017001
- Quality Certificate - Lot No.15917001
- Quality Certificate - Lot No.14417003
- Quality Certificate - Lot No.05917001
- Quality Certificate - Lot No.04517001