
Corning® 33 mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Female MPC Polycarbonate End Cap
Product Number3339

- 33mm polyethylene threaded cap
- Female MPC End Cap with a 3/8"" (9.5mm) ID Male MPC Coupling
- Sterilized by gamma irradiation
$312.25 per case
Added to Your Shopping Cart
Details
Product Number | 3339 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Diameter | 33 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30623004
- Quality Certificate - Lot No.30623003
- Quality Certificate - Lot No.30623002
- Quality Certificate - Lot No.26522002
- Quality Certificate - Lot No.21522001
- Quality Certificate - Lot No.20022001
- Quality Certificate - Lot No.32621001
- Quality Certificate - Lot No.31921001
- Quality Certificate - Lot No.23121001
- Quality Certificate - Lot No.17521012
- Quality Certificate - Lot No.16721010
- Quality Certificate - Lot No.12421001
- Quality Certificate - Lot No.10421001
- Quality Certificate - Lot No.03321001
- Quality Certificate - Lot No.23020001
- Quality Certificate - Lot No.19020001
- Quality Certificate - Lot No.16320001
- Quality Certificate - Lot No.13320001
- Quality Certificate - Lot No.11320001
- Quality Certificate - Lot No.07020003
- Quality Certificate - Lot No.03420001
- Quality Certificate - Lot No.12619001
- Quality Certificate - Lot No.06519003
- Quality Certificate - Lot No.02819001
- Quality Certificate - Lot No.01719001
- Quality Certificate - Lot No.01119002
- Quality Certificate - Lot No.00219001
- Quality Certificate - Lot No.32518003
- Quality Certificate - Lot No.31218003
- Quality Certificate - Lot No.18418001