Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Disposable Polyethylene Solid Cap for GL45 Plastic Spinner Flasks, Sterile
Product Number3568

(This is the suggested replacement for 3280)
These disposable high density polyethylene sterile solid caps are designed to fit the Corning® 500 mL, 1 L and 3 L Disposable Spinner Flasks (Cat. Nos. 3153, 3561 and 3563). They also fit Corning disposable polystyrene and polycarbonate storage bottles and glass bottles with GL45 threads.
- 33mm threaded cap
- Sterilized by gamma irradiation
Added to Your Shopping Cart
Details
Product Number | 3568 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Cap Material | High density polyethylene |
Cap Color | Orange |
Fits Neck O.D. | 33 mm |
Color | Orange |
Sterile | Oui |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17125001
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.19624002
- Quality Certificate - Lot No.01923001
- Quality Certificate - Lot No.31222004
- Quality Certificate - Lot No.24422003
- Quality Certificate - Lot No.22022002
- Quality Certificate - Lot No.19522001
- Quality Certificate - Lot No.19321003
- Quality Certificate - Lot No.07521002
- Quality Certificate - Lot No.04821001
- Quality Certificate - Lot No.16420009
- Quality Certificate - Lot No.16220008
- Quality Certificate - Lot No.13920007
- Quality Certificate - Lot No.13320006
- Quality Certificate - Lot No.11520005
- Quality Certificate - Lot No.08620004
- Quality Certificate - Lot No.03820002
- Quality Certificate - Lot No.03520003
- Quality Certificate - Lot No.02420001
- Quality Certificate - Lot No.36119008
- Quality Certificate - Lot No.23819007
- Quality Certificate - Lot No.23519006
- Quality Certificate - Lot No.21819005
- Quality Certificate - Lot No.20719004
- Quality Certificate - Lot No.11319003
- Quality Certificate - Lot No.02919002
- Quality Certificate - Lot No.00919001
- Quality Certificate - Lot No.34118008
- Quality Certificate - Lot No.29118007