Corning® 40 mm Polypropylene Closure, Orange
Product Number26799-40
These Corning® orange polypropylene closures are designed for culture tubes and flasks with long rimless 40mm O.D. necks. Closure offers two positions: open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination. Closures are autoclavable at 121°C.
Added to Your Shopping Cart
Details
| Product Number | 26799-40 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cap Style | Closure |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Fits Neck O.D. | 40 mm |
| Color | Orange |
| Sterile | No |
Specifications Documents