Corning® 48 mm Polypropylene Cap, Vented, for 2L Plastic Erlenmeyer Flask
Product Number431339
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Threaded cap
- Vented cap has 0.2 µm pore nonwettable (hydrophobic) membrane
- Allows gas exchange while minimizing the risk of contamination
- Sterilized by gamma radiation
Added to Your Shopping Cart
Details
| Product Number | 431339 |
| 数量/包 | 1 /包 |
| 数量/箱 | 24 /箱 |
| 品牌 | Corning® |
| 盖式样 | 透气 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 橙色 |
| 颜色 | 橙色 |
| 无菌 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23325001
- Quality Certificate - Lot No.11724001
- Quality Certificate - Lot No.18723001
- Quality Certificate - Lot No.14722001
- Quality Certificate - Lot No.36520002
- Quality Certificate - Lot No.28220001
- Quality Certificate - Lot No.09419001
- Quality Certificate - Lot No.11718001
- Quality Certificate - Lot No.26517001
- Quality Certificate - Lot No.35116001
- Quality Certificate - Lot No.16915001
- Quality Certificate - Lot No.24713001
- Quality Certificate - Lot No.13912001
- Quality Certificate - Lot No.34310006
- Quality Certificate - Lot No.22310005
- Quality Certificate - Lot No.18710004
- Quality Certificate - Lot No.12510003
- Quality Certificate - Lot No.07410002
- Quality Certificate - Lot No.03210001
- Quality Certificate - Lot No.30709008
- Quality Certificate - Lot No.26509007
- Quality Certificate - Lot No.22909006
- Quality Certificate - Lot No.21709005
- Quality Certificate - Lot No.19809004
- Quality Certificate - Lot No.16109003
- Quality Certificate - Lot No.11909002
- Quality Certificate - Lot No.09609001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25304001
- Quality Certificate - Lot No.17405001