Corning® 48 mm Polypropylene Cap for 2L Plastic Erlenmeyer Flask
Product Number431364
- 48mm threaded cap
- Sterilized by gamma radiation
- For use with Cat. Nos. 431255 and 431256
Added to Your Shopping Cart
Details
| Product Number | 431364 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20126001
- Quality Certificate - Lot No.08024001
- Quality Certificate - Lot No.15923001
- Quality Certificate - Lot No.29222005
- Quality Certificate - Lot No.18922004
- Quality Certificate - Lot No.16122003
- Quality Certificate - Lot No.11522002
- Quality Certificate - Lot No.05622001
- Quality Certificate - Lot No.24321008
- Quality Certificate - Lot No.21121007
- Quality Certificate - Lot No.19021006
- Quality Certificate - Lot No.16021005
- Quality Certificate - Lot No.14021004
- Quality Certificate - Lot No.12721003
- Quality Certificate - Lot No.06021002
- Quality Certificate - Lot No.03421001
- Quality Certificate - Lot No.20420001
- Quality Certificate - Lot No.29519003
- Quality Certificate - Lot No.16419002
- Quality Certificate - Lot No.05919001
- Quality Certificate - Lot No.20718003
- Quality Certificate - Lot No.15218002
- Quality Certificate - Lot No.06118001
- Quality Certificate - Lot No.36317004
- Quality Certificate - Lot No.32617003
- Quality Certificate - Lot No.22817002
- Quality Certificate - Lot No.12117001
- Quality Certificate - Lot No.30816003
- Quality Certificate - Lot No.22516002
- Quality Certificate - Lot No.09916001