
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Vented Screw Cap for Falcon® 175cm² Flasks, Bulk, Sterile, 50/Case
Product Number354639

Vented Polyethylene Cap for Falcon® 175cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Bulk, Sterile, 50/case
Material
- Cap: Polyethylene
- Vent: 0.2 µm gas permeable membrane
Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 354639 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Cap Style | Screw cap, vented |
Cap Material | Polyethylene |
Cap Color | Blue |
Color | Blue |
Sterile | Yes |