Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® GL32 Red Open Top High Temperature (180°C) PBT Screw Cap
Product Number1395-32HTSC

The red Corning® open top polybutylene terephthalate (PBT) high temperature caps have a GL32 thread and are designed to be used with piercible silicone septa (sold separately, see No. 1395-32SS or 1395-32TS). They can be dry heat sterilized at up to 180°C.
Added to Your Shopping Cart
Details
Product Number | 1395-32HTSC |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | High temperature |
Cap Material | Polybutylene terephthalate |
Cap Color | Red |
Thread Finish | 32 |
Color | Red |
Height | 26 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07809001
- Quality Certificate - Lot No.07709033
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32508021
- Quality Certificate - Lot No.32208024
- Quality Certificate - Lot No.27008017
- Quality Certificate - Lot No.11408005
- Quality Certificate - Lot No.09208004
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.05208014
- Quality Certificate - Lot No.03008015