Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PTFE Faced Silicone Septa for GL32 Open Top PBT Screw Cap
Product Number1395-32TS

The Corning® polytetrafluoroethylene faced silicone septa fit into open top PBT caps (No. 1395-32HTSC) with GL32 threads to allow for aseptic reagent delivery or culture sampling using a syringe and needle. They can be autoclaved at 121°C or dry heat sterilized at up to 180°C.
Added to Your Shopping Cart
Details
Product Number | 1395-32TS |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | No cap |
Thread Finish | 32 |
Color | Natural |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11215001
- Quality Certificate - Lot No.12911001
- Quality Certificate - Lot No.21009001
- Quality Certificate - Lot No.07709035
- Quality Certificate - Lot No.02009006
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35406009
- Quality Certificate - Lot No.29807001
- Quality Certificate - Lot No.29108021
- Quality Certificate - Lot No.27008018
- Quality Certificate - Lot No.26608004
- Quality Certificate - Lot No.21507004
- Quality Certificate - Lot No.13308006
- Quality Certificate - Lot No.10008024
- Quality Certificate - Lot No.09307014
- Quality Certificate - Lot No.09208003
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.06508011