
Corning® GL45 Red High Temperature (180°C) PBT Screw Cap
Product Number1395-45HTC

The red Corning® polybutylene terephthalate (PBT) high temperature caps have a GL45 thread, can be dry heat sterilized at up to 180°C and have a Polytetrafluorethylene (PTFE) liner for efficient sealing.
Added to Your Shopping Cart
Details
Product Number | 1395-45HTC |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | High temperature |
Cap Material | Polybutylene terephthalate |
Cap Color | Red |
Thread Finish | 45 |
Color | Red |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15725001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.20723001
- Quality Certificate - Lot No.19123001
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.16122001
- Quality Certificate - Lot No.07422001
- Quality Certificate - Lot No.32321001
- Quality Certificate - Lot No.23521001
- Quality Certificate - Lot No.11721001
- Quality Certificate - Lot No.30320001
- Quality Certificate - Lot No.14120001
- Quality Certificate - Lot No.00620001
- Quality Certificate - Lot No.28318001
- Quality Certificate - Lot No.15518001
- Quality Certificate - Lot No.15218001
- Quality Certificate - Lot No.02518001
- Quality Certificate - Lot No.34817001
- Quality Certificate - Lot No.16417001
- Quality Certificate - Lot No.20716001
- Quality Certificate - Lot No.26515001
- Quality Certificate - Lot No.26415001
- Quality Certificate - Lot No.25915001
- Quality Certificate - Lot No.13815001
- Quality Certificate - Lot No.00715001
- Quality Certificate - Lot No.35614001
- Quality Certificate - Lot No.30813001
- Quality Certificate - Lot No.26013001
- Quality Certificate - Lot No.05213001
- Quality Certificate - Lot No.24812001