Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® GL45 Red Open Top High Temperature (180°C) PBT Screw Cap
Product Number1395-45HTSC

The red Corning® open top polybutylene terephthalate (PBT) high temperature caps have a GL45 thread and are designed to be used with piercible silicone septa (sold separately, see No. 1395-45SS or 1395-45TS). They can be dry heat sterilized at up to 180°C.
Added to Your Shopping Cart
Details
Product Number | 1395-45HTSC |
数量/包 | 10 /包 |
数量/箱 | 10 /箱 |
品牌 | Corning® |
盖式样 | 高温 |
盖材料 | 聚对苯二甲酸乙二醇酯 |
盖颜色 | 红色 |
螺纹光洁度 | 45 |
颜色 | 红色 |
高度 | 27.8 mm (近似值) |
无菌 | 否 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.00623001
- Quality Certificate - Lot No.14322001
- Quality Certificate - Lot No.32116001
- Quality Certificate - Lot No.13116001
- Quality Certificate - Lot No.05416001
- Quality Certificate - Lot No.20315001
- Quality Certificate - Lot No.13815001
- Quality Certificate - Lot No.11115001
- Quality Certificate - Lot No.01415001
- Quality Certificate - Lot No.32413001
- Quality Certificate - Lot No.28612001
- Quality Certificate - Lot No.28212001
- Quality Certificate - Lot No.27812001
- Quality Certificate - Lot No.13212002
- Quality Certificate - Lot No.13212001
- Quality Certificate - Lot No.19911001
- Quality Certificate - Lot No.07711001
- Quality Certificate - Lot No.16709002
- Quality Certificate - Lot No.11209001
- Quality Certificate - Lot No.07709036
- Quality Certificate - Lot No.07709001
- Quality Certificate - Lot No.02009008
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34407007
- Quality Certificate - Lot No.28906060
- Quality Certificate - Lot No.28407010
- Quality Certificate - Lot No.27606063
- Quality Certificate - Lot No.24907007
- Quality Certificate - Lot No.20008009