Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® GL45 Purple Polypropylene Screw Cap with Plug Seal
Product Number1395-45LTC1
![Corning® GL45 Purple Polypropylene Screw Cap with Plug Seal](https://www.corning.com/catalog/cls/products/p/pyrexBottleStorageScrewCaps/images/1395-1397-caps_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The Corning® purple polypropylene caps are autoclavable at 121°C, have a GL45 thread and use a linerless plug seal design for efficient sealing.
Added to Your Shopping Cart
Details
Product Number | 1395-45LTC1 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cap Style | Plug seal |
Cap Material | Polypropylene |
Cap Color | Purple |
Thread Finish | 45 |
Color | Purple |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34023001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.02422001
- Quality Certificate - Lot No.06921001
- Quality Certificate - Lot No.03820001
- Quality Certificate - Lot No.17619001
- Quality Certificate - Lot No.07918001
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.02015001
- Quality Certificate - Lot No.04314001
- Quality Certificate - Lot No.11012001
- Quality Certificate - Lot No.23010001
- Quality Certificate - Lot No.15110001
- Quality Certificate - Lot No.07609001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34306043
- Quality Certificate - Lot No.28906061
- Quality Certificate - Lot No.27506005
- Quality Certificate - Lot No.26407037
- Quality Certificate - Lot No.25707007
- Quality Certificate - Lot No.22707018
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.06707027