Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® GL45 Green Polypropylene Screw Cap with Plug Seal
Product Number1395-45LTC3
The Corning® green polypropylene caps are autoclavable at 121°C, have a GL45 thread and use a linerless plug seal design for efficient sealing.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 1395-45LTC3 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cap Style | Plug seal |
| Cap Material | Polypropylene |
| Cap Color | Green |
| Thread Finish | 45 |
| Color | Green |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09826024
- Quality Certificate - Lot No.03526002
- Quality Certificate - Lot No.34025006
- Quality Certificate - Lot No.27925028
- Quality Certificate - Lot No.16125059
- Quality Certificate - Lot No.13325020
- Quality Certificate - Lot No.02425003
- Quality Certificate - Lot No.33224004
- Quality Certificate - Lot No.28224059
- Quality Certificate - Lot No.18324045
- Quality Certificate - Lot No.15724018
- Quality Certificate - Lot No.13724041
- Quality Certificate - Lot No.10624023
- Quality Certificate - Lot No.03724008
- Quality Certificate - Lot No.33823019
- Quality Certificate - Lot No.32523024
- Quality Certificate - Lot No.21523004
- Quality Certificate - Lot No.18423002
- Quality Certificate - Lot No.16423003
- Quality Certificate - Lot No.15123017
- Quality Certificate - Lot No.09423024
- Quality Certificate - Lot No.02423039
- Quality Certificate - Lot No.32022043
- Quality Certificate - Lot No.29722006
- Quality Certificate - Lot No.15722061
- Quality Certificate - Lot No.12322059
- Quality Certificate - Lot No.09122051
- Quality Certificate - Lot No.06622002
- Quality Certificate - Lot No.03222056
- Quality Certificate - Lot No.01522020