Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® No.500 Polyethylene Snap Caps
Product Number7666-500
These blue No. 500 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7666-500 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Cap Color | Blue |
| Snap Cap No. | 500 |
| Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06826012
- Quality Certificate - Lot No.05026004
- Quality Certificate - Lot No.00526047
- Quality Certificate - Lot No.28325037
- Quality Certificate - Lot No.25325006
- Quality Certificate - Lot No.17925019
- Quality Certificate - Lot No.14025191
- Quality Certificate - Lot No.08625004
- Quality Certificate - Lot No.23624071
- Quality Certificate - Lot No.20424010
- Quality Certificate - Lot No.03424023
- Quality Certificate - Lot No.01024404
- Quality Certificate - Lot No.35323038
- Quality Certificate - Lot No.31123316
- Quality Certificate - Lot No.24923003
- Quality Certificate - Lot No.21923075
- Quality Certificate - Lot No.09023021
- Quality Certificate - Lot No.05423030
- Quality Certificate - Lot No.02323002
- Quality Certificate - Lot No.31222002
- Quality Certificate - Lot No.28422029
- Quality Certificate - Lot No.18722010
- Quality Certificate - Lot No.15422102
- Quality Certificate - Lot No.13022042
- Quality Certificate - Lot No.08522014
- Quality Certificate - Lot No.00322076
- Quality Certificate - Lot No.30521050
- Quality Certificate - Lot No.27721059
- Quality Certificate - Lot No.25121106
- Quality Certificate - Lot No.21421055