Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® No.2000 Polyethylene Snap Caps
Product Number7666-2L
These blue No. 2000 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7666-2L |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Cap Color | Blue |
| Snap Cap No. | 2000 |
| Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06226004
- Quality Certificate - Lot No.34025009
- Quality Certificate - Lot No.28325038
- Quality Certificate - Lot No.20625005
- Quality Certificate - Lot No.13325010
- Quality Certificate - Lot No.20424003
- Quality Certificate - Lot No.15724005
- Quality Certificate - Lot No.13424049
- Quality Certificate - Lot No.09924012
- Quality Certificate - Lot No.06224035
- Quality Certificate - Lot No.04324003
- Quality Certificate - Lot No.31723056
- Quality Certificate - Lot No.24923055
- Quality Certificate - Lot No.23523206
- Quality Certificate - Lot No.19223050
- Quality Certificate - Lot No.16523002
- Quality Certificate - Lot No.02323059
- Quality Certificate - Lot No.31222004
- Quality Certificate - Lot No.27822031
- Quality Certificate - Lot No.25522067
- Quality Certificate - Lot No.18722011
- Quality Certificate - Lot No.15922012
- Quality Certificate - Lot No.13922031
- Quality Certificate - Lot No.09122052
- Quality Certificate - Lot No.08322022
- Quality Certificate - Lot No.33521022
- Quality Certificate - Lot No.32621078
- Quality Certificate - Lot No.29321021
- Quality Certificate - Lot No.25121169
- Quality Certificate - Lot No.22921066