Corning® 250 mL Container and Lid
Product Number430179
These Corning flexible polypropylene containers with snap-on polyethylene lids serve as a beaker or storage container.
- Graduated in both milliliters and ounces
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430179 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Top Style | Plain |
| Cap Material | High density polyethylene |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23926008
- Quality Certificate - Lot No.23926007
- Quality Certificate - Lot No.23926006
- Quality Certificate - Lot No.23926005
- Quality Certificate - Lot No.23826006
- Quality Certificate - Lot No.23726009
- Quality Certificate - Lot No.23726008
- Quality Certificate - Lot No.23626066
- Quality Certificate - Lot No.21226009
- Quality Certificate - Lot No.21126003
- Quality Certificate - Lot No.21026006
- Quality Certificate - Lot No.20926007
- Quality Certificate - Lot No.20826054
- Quality Certificate - Lot No.20426005
- Quality Certificate - Lot No.20326009
- Quality Certificate - Lot No.20226011
- Quality Certificate - Lot No.20126086
- Quality Certificate - Lot No.08826002
- Quality Certificate - Lot No.08826001
- Quality Certificate - Lot No.08726002
- Quality Certificate - Lot No.08726001
- Quality Certificate - Lot No.08626001
- Quality Certificate - Lot No.08526001
- Quality Certificate - Lot No.08226042
- Quality Certificate - Lot No.08126044
- Quality Certificate - Lot No.08026048
- Quality Certificate - Lot No.07926072
- Quality Certificate - Lot No.07826089
- Quality Certificate - Lot No.07726121
- Quality Certificate - Lot No.07626091