Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, Sterile, 350/Case
Product NumberFL100-05
- Auto-stable hinged-cap
- Lightweight and break-resistant
- Transparent or blue Polypropylene (PP)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | FL100-05 |
| Qty./Pk | 350 / Pk |
| Qty./Cs | 350 / Cs |
| Brand | Corning® |
| Cap Type | Hinged cap |
| Cap Color | Natural |
| Container Color | Transparent as glass |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.987042
- Quality Certificate - Lot No.983776
- Quality Certificate - Lot No.982597
- Quality Certificate - Lot No.977062
- Quality Certificate - Lot No.976451
- Quality Certificate - Lot No.976446
- Quality Certificate - Lot No.972876
- Quality Certificate - Lot No.971670
- Quality Certificate - Lot No.968302
- Quality Certificate - Lot No.965540
- Quality Certificate - Lot No.962047
- Quality Certificate - Lot No.939124
- Quality Certificate - Lot No.928879
- Quality Certificate - Lot No.928865
- Quality Certificate - Lot No.927737
- Quality Certificate - Lot No.927201
- Quality Certificate - Lot No.921540
- Quality Certificate - Lot No.921176
- Quality Certificate - Lot No.920518
- Quality Certificate - Lot No.918722
- Quality Certificate - Lot No.917401
- Quality Certificate - Lot No.915580
- Quality Certificate - Lot No.913895
- Quality Certificate - Lot No.908668
- Quality Certificate - Lot No.907358
- Quality Certificate - Lot No.905126
- Quality Certificate - Lot No.899931
- Quality Certificate - Lot No.895692
- Quality Certificate - Lot No.894270
- Quality Certificate - Lot No.892088