Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Conical Container, 200 mL, White PP, Snap Cap, Sterile, Assembled, 220/Case
Product NumberPC200A-07
This is the suggested replacement for PC200A-11.
- Lightweight and break-resistant
- Assembled or non-assembled
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PC200A-07 |
| Qty./Pk | 220 / Pk |
| Qty./Cs | 220 / Cs |
| Brand | Corning® |
| Cap Type | Snap cap |
| Cap Color | White |
| Container Color | White |
| Neck Style | Wide Mouth |
| Cap Material | Low density polyethylene |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.975348
- Quality Certificate - Lot No.936965
- Quality Certificate - Lot No.930011
- Quality Certificate - Lot No.927217
- Quality Certificate - Lot No.924513
- Quality Certificate - Lot No.918113
- Quality Certificate - Lot No.908044
- Quality Certificate - Lot No.901364
- Quality Certificate - Lot No.897106
- Quality Certificate - Lot No.887100
- Quality Certificate - Lot No.879977
- Quality Certificate - Lot No.871896
- Quality Certificate - Lot No.863304
- Quality Certificate - Lot No.857114
- Quality Certificate - Lot No.833619
- Quality Certificate - Lot No.826599
- Quality Certificate - Lot No.825881
- Quality Certificate - Lot No.819014
- Quality Certificate - Lot No.813811
- Quality Certificate - Lot No.807079
- Quality Certificate - Lot No.791256
- Quality Certificate - Lot No.789415
- Quality Certificate - Lot No.786588
- Quality Certificate - Lot No.777835
- Quality Certificate - Lot No.772750
- Quality Certificate - Lot No.772077
- Quality Certificate - Lot No.763047
- Quality Certificate - Lot No.758521
- Quality Certificate - Lot No.751893
- Quality Certificate - Lot No.739146