Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Conical Container, 400 mL, PP, Graduated, Snap Cap, Sterile, Assembled, 185/Case
Product NumberPC400-03
- Lightweight and break-resistant
- Assembled or non-assembled
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PC400-03 |
| Qty./Pk | 185 / Pk |
| Qty./Cs | 185 / Cs |
| Brand | Corning® |
| Cap Type | Snap cap |
| Cap Color | Natural |
| Container Color | Natural |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.974691
- Quality Certificate - Lot No.974052
- Quality Certificate - Lot No.973495
- Quality Certificate - Lot No.971697
- Quality Certificate - Lot No.966182
- Quality Certificate - Lot No.965075
- Quality Certificate - Lot No.960583
- Quality Certificate - Lot No.939142
- Quality Certificate - Lot No.932887
- Quality Certificate - Lot No.932815
- Quality Certificate - Lot No.930012
- Quality Certificate - Lot No.926687
- Quality Certificate - Lot No.923195
- Quality Certificate - Lot No.920540
- Quality Certificate - Lot No.918746
- Quality Certificate - Lot No.915140
- Quality Certificate - Lot No.914000
- Quality Certificate - Lot No.913924
- Quality Certificate - Lot No.910628
- Quality Certificate - Lot No.909341
- Quality Certificate - Lot No.905844
- Quality Certificate - Lot No.905270
- Quality Certificate - Lot No.905164
- Quality Certificate - Lot No.901864
- Quality Certificate - Lot No.899372
- Quality Certificate - Lot No.897858
- Quality Certificate - Lot No.895833
- Quality Certificate - Lot No.895731
- Quality Certificate - Lot No.893612
- Quality Certificate - Lot No.892885