Corning® 300 mL Snap-Seal Sample Containers
Product Number1730-10
These 300 mL (10oz.) Corning Snap-Seal polypropylene containers are designed for a wide variety of applications and provide a reliable leak-tight seal when closed properly.
- The Snap-Seal locking device keeps the cap closed and secure.
- The specially-designed hinged cap stays in place in use, reducing the chance of sample contamination.
- The containers are graduated in both milliliters and ounces, and the cap has a rough surface for marking.
Added to Your Shopping Cart
Details
| Product Number | 1730-10 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cap Color | Natural |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13526003
- Quality Certificate - Lot No.03826002
- Quality Certificate - Lot No.00626001
- Quality Certificate - Lot No.36425009
- Quality Certificate - Lot No.34625008
- Quality Certificate - Lot No.30325007
- Quality Certificate - Lot No.25825006
- Quality Certificate - Lot No.21425005
- Quality Certificate - Lot No.18225004
- Quality Certificate - Lot No.14525003
- Quality Certificate - Lot No.09525002
- Quality Certificate - Lot No.04925001
- Quality Certificate - Lot No.35524013
- Quality Certificate - Lot No.35224012
- Quality Certificate - Lot No.31424011
- Quality Certificate - Lot No.31424010
- Quality Certificate - Lot No.26724009
- Quality Certificate - Lot No.23724008
- Quality Certificate - Lot No.22724007
- Quality Certificate - Lot No.20524006
- Quality Certificate - Lot No.09324003
- Quality Certificate - Lot No.08024002
- Quality Certificate - Lot No.01524001
- Quality Certificate - Lot No.33823006
- Quality Certificate - Lot No.30823005
- Quality Certificate - Lot No.27923004
- Quality Certificate - Lot No.23523003
- Quality Certificate - Lot No.17323002
- Quality Certificate - Lot No.04623001
- Quality Certificate - Lot No.32922001