Corning® 45 mL Snap-Seal Sample Containers
Product Number1730-2C
These 45 mL (1.5oz.) Corning Snap-Seal polypropylene containers are designed for a wide variety of applications and provide a reliable leak-tight seal when closed properly.
- The Snap-Seal locking device keeps the cap closed and secure.
- The specially-designed hinged cap stays in place in use, reducing the chance of sample contamination.
- The containers are graduated in both milliliters and ounces, and the cap has a rough surface for marking.
Added to Your Shopping Cart
Details
| Product Number | 1730-2C |
| Qty./Pk | 400 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | Corning® |
| Cap Color | Natural |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22425008
- Quality Certificate - Lot No.18225007
- Quality Certificate - Lot No.14525006
- Quality Certificate - Lot No.07925005
- Quality Certificate - Lot No.05925004
- Quality Certificate - Lot No.05325003
- Quality Certificate - Lot No.04925002
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.35524016
- Quality Certificate - Lot No.34024015
- Quality Certificate - Lot No.31424014
- Quality Certificate - Lot No.27024013
- Quality Certificate - Lot No.26824012
- Quality Certificate - Lot No.23924011
- Quality Certificate - Lot No.22724010
- Quality Certificate - Lot No.20524009
- Quality Certificate - Lot No.09524004
- Quality Certificate - Lot No.07124003
- Quality Certificate - Lot No.07024002
- Quality Certificate - Lot No.01424001
- Quality Certificate - Lot No.32623007
- Quality Certificate - Lot No.28823006
- Quality Certificate - Lot No.28623005
- Quality Certificate - Lot No.11623004
- Quality Certificate - Lot No.06723003
- Quality Certificate - Lot No.05023002
- Quality Certificate - Lot No.04823001
- Quality Certificate - Lot No.33922002
- Quality Certificate - Lot No.32622001
- Quality Certificate - Lot No.26122009