Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 120 mL Tall Snap-Seal Sample Containers
Product Number1730-4H
These 120 mL (4oz.) Corning Snap-Seal polypropylene containers are designed for a wide variety of applications and provide a reliable leak-tight seal when closed properly.
- The Snap-Seal locking device keeps the cap closed and secure.
- The specially-designed hinged cap stays in place in use, reducing the chance of sample contamination.
- The containers are graduated in both milliliters and ounces, and the cap has a rough surface for marking.
Added to Your Shopping Cart
Details
Product Number | 1730-4H |
Qty./Pk | 200 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Cap Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23724009
- Quality Certificate - Lot No.22824008
- Quality Certificate - Lot No.20424007
- Quality Certificate - Lot No.14024004
- Quality Certificate - Lot No.08024003
- Quality Certificate - Lot No.07224002
- Quality Certificate - Lot No.02624001
- Quality Certificate - Lot No.34023010
- Quality Certificate - Lot No.31023009
- Quality Certificate - Lot No.29323008
- Quality Certificate - Lot No.28223007
- Quality Certificate - Lot No.24323006
- Quality Certificate - Lot No.19023005
- Quality Certificate - Lot No.12023004
- Quality Certificate - Lot No.06923003
- Quality Certificate - Lot No.05323002
- Quality Certificate - Lot No.05223001
- Quality Certificate - Lot No.34222002
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.28222010
- Quality Certificate - Lot No.27522010
- Quality Certificate - Lot No.24722009
- Quality Certificate - Lot No.24022008
- Quality Certificate - Lot No.12122005
- Quality Certificate - Lot No.11422004
- Quality Certificate - Lot No.35321012
- Quality Certificate - Lot No.34621012
- Quality Certificate - Lot No.31821011
- Quality Certificate - Lot No.31121011
- Quality Certificate - Lot No.23421008