Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 120 mL Short Snap-Seal Sample Containers
Product Number1730-4L
These 120 mL (4oz.) Corning Snap-Seal polypropylene containers are designed for a wide variety of applications and provide a reliable leak-tight seal when closed properly.
- The Snap-Seal locking device keeps the cap closed and secure.
- The specially-designed hinged cap stays in place in use, reducing the chance of sample contamination.
- The containers are graduated in both milliliters and ounces, and the cap has a rough surface for marking.
Added to Your Shopping Cart
Details
Product Number | 1730-4L |
Qty./Pk | 200 / Pk |
Qty./Cs | 200 / Cs |
Brand | Corning® |
Cap Color | Natural |
Neck Style | Wide Mouth |
Cap Material | Polypropylene |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09624007
- Quality Certificate - Lot No.08224006
- Quality Certificate - Lot No.07524005
- Quality Certificate - Lot No.07424004
- Quality Certificate - Lot No.02424003
- Quality Certificate - Lot No.02324002
- Quality Certificate - Lot No.01624001
- Quality Certificate - Lot No.34523007
- Quality Certificate - Lot No.23723006
- Quality Certificate - Lot No.20023005
- Quality Certificate - Lot No.18123004
- Quality Certificate - Lot No.17923003
- Quality Certificate - Lot No.07323002
- Quality Certificate - Lot No.07123001
- Quality Certificate - Lot No.33022002
- Quality Certificate - Lot No.31822001
- Quality Certificate - Lot No.26122009
- Quality Certificate - Lot No.16322006
- Quality Certificate - Lot No.03022001
- Quality Certificate - Lot No.02322001
- Quality Certificate - Lot No.21321008
- Quality Certificate - Lot No.20621007
- Quality Certificate - Lot No.13621005
- Quality Certificate - Lot No.07321003
- Quality Certificate - Lot No.29220010
- Quality Certificate - Lot No.06820003
- Quality Certificate - Lot No.01920001
- Quality Certificate - Lot No.11119004
- Quality Certificate - Lot No.10419004
- Quality Certificate - Lot No.04119002