Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Sample Container, with Lid, 4.5oz (110 mL), Individually Wrapped, Sterile, 100/Case
Product Number354013
- Sterile, disposable polypropylene containers provide secure sample containment
- Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
- Feature molded-in graduations for easy measurements
- Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
- Inert and chemically resistant to commonly used laboratory reagents at room temperature
Features
- Sterile
- 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
- 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments
Added to Your Shopping Cart
Details
| Product Number | 354013 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08426507
- Quality Certificate - Lot No.08226506
- Quality Certificate - Lot No.06126505
- Quality Certificate - Lot No.02826503
- Quality Certificate - Lot No.02526502
- Quality Certificate - Lot No.00226501
- Quality Certificate - Lot No.32925511
- Quality Certificate - Lot No.32425510
- Quality Certificate - Lot No.31525509
- Quality Certificate - Lot No.28425508
- Quality Certificate - Lot No.28325507
- Quality Certificate - Lot No.26425506
- Quality Certificate - Lot No.26225505
- Quality Certificate - Lot No.25825504
- Quality Certificate - Lot No.24025503
- Quality Certificate - Lot No.23725502
- Quality Certificate - Lot No.22425026
- Quality Certificate - Lot No.22225025
- Quality Certificate - Lot No.22225024
- Quality Certificate - Lot No.22125036
- Quality Certificate - Lot No.22025501
- Quality Certificate - Lot No.21725048
- Quality Certificate - Lot No.21625281
- Quality Certificate - Lot No.21525032
- Quality Certificate - Lot No.21425040
- Quality Certificate - Lot No.21325501
- Quality Certificate - Lot No.21325036
- Quality Certificate - Lot No.21325035
- Quality Certificate - Lot No.21025028
- Quality Certificate - Lot No.20925030