Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Sample Container, without Lid, 4.5oz (110 mL), Sterile, 20/Bag, 500/Case
Product Number354014
- Sterile, disposable polypropylene containers provide secure sample containment
- Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
- Feature molded-in graduations for easy measurements
- Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
- Inert and chemically resistant to commonly used laboratory reagents at room temperature
Features
- Sterile
- 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
- 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments
Added to Your Shopping Cart
Details
| Product Number | 354014 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
| Product Material | Polypropylene |
Specifications Documents