Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 mL Assorted Colors Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom
Product Number431416
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 2 mL capacity with round bottom
- Self-standing design
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
- Assorted color: Yellow, Blue, Green, Red, White – each color comes in two bags of 50
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 431416 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Bar Coded | No |
Bottom Style | Round self-standing |
Cap Color | Assorted |
Cap Material | Polypropylene |
Cap Style | Internal threaded |
Capacity | 2 mL |
Color | Natural |
Self Standing | Yes |
Silcone Washer | Yes |
Sterile | Yes |
Product Material | Polypropylene |
Application | Diagnostics |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.24024031
- Quality Certificate - Lot No.23624001
- Quality Certificate - Lot No.20824031
- Quality Certificate - Lot No.17324034
- Quality Certificate - Lot No.16724016
- Quality Certificate - Lot No.11024050
- Quality Certificate - Lot No.34123028
- Quality Certificate - Lot No.32923013
- Quality Certificate - Lot No.29823026
- Quality Certificate - Lot No.29323038
- Quality Certificate - Lot No.23523027
- Quality Certificate - Lot No.14223025
- Quality Certificate - Lot No.13723020
- Quality Certificate - Lot No.11423012
- Quality Certificate - Lot No.32622056
- Quality Certificate - Lot No.31822075
- Quality Certificate - Lot No.29122043
- Quality Certificate - Lot No.28422042
- Quality Certificate - Lot No.28322020
- Quality Certificate - Lot No.28322019
- Quality Certificate - Lot No.27822068
- Quality Certificate - Lot No.27822067
- Quality Certificate - Lot No.27822064
- Quality Certificate - Lot No.10021034
- Quality Certificate - Lot No.13920122
- Quality Certificate - Lot No.03020019
- Quality Certificate - Lot No.02020039
- Quality Certificate - Lot No.30919041
- Quality Certificate - Lot No.30919034
- Quality Certificate - Lot No.25519035