Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Dipper, 90 mL, with Removable Handle, Blue PP with Blue Hinged Cap, Sterile, 1/Bag, 150/Case
Product NumberTAFL1-01
- Dippers with removable handle, 40 mL to 180 mL
- Blue Polypropylene (PP) containers
- Removable handle
- Tamper-evident, single resealable plastic bag
- Sampling/collection
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | TAFL1-01 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 150 / Cs |
| Brand | Corning® |
| Height With Handle | 275 mm |
| Application | Food and Beverage Testing |
Specifications Documents