Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Dipper, 180 mL, with Removable Handle, Blue PP with Blue Screw Cap, Sterile, 1/Bag, 100/Case
Product NumberTAT53C-01
- Dippers with removable handle, 40 mL to 180 mL
- Blue Polypropylene (PP) containers
- Removable handle
- Tamper-evident, single resealable plastic bag
- Sampling/collection
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | TAT53C-01 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Height With Handle | 305 mm |
| Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.972922
- Quality Certificate - Lot No.972316
- Quality Certificate - Lot No.971708
- Quality Certificate - Lot No.970583
- Quality Certificate - Lot No.970057
- Quality Certificate - Lot No.969499
- Quality Certificate - Lot No.969431
- Quality Certificate - Lot No.968922
- Quality Certificate - Lot No.968339
- Quality Certificate - Lot No.968270
- Quality Certificate - Lot No.967246
- Quality Certificate - Lot No.966662
- Quality Certificate - Lot No.966128
- Quality Certificate - Lot No.965612
- Quality Certificate - Lot No.965083
- Quality Certificate - Lot No.963604
- Quality Certificate - Lot No.963073
- Quality Certificate - Lot No.962557
- Quality Certificate - Lot No.961617
- Quality Certificate - Lot No.961102
- Quality Certificate - Lot No.960591
- Quality Certificate - Lot No.938609
- Quality Certificate - Lot No.938075
- Quality Certificate - Lot No.936979
- Quality Certificate - Lot No.936429
- Quality Certificate - Lot No.936370
- Quality Certificate - Lot No.934787
- Quality Certificate - Lot No.934728
- Quality Certificate - Lot No.934291
- Quality Certificate - Lot No.932826