PYREX® 80x40 mm Crystallizing Dish
Product Number3140-80
These flat PYREX® dishes have approximately a 170 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
Added to Your Shopping Cart
Details
| Product Number | 3140-80 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 170 mL |
| Dish Style | Crystalizing |
| Top Style | Heavy duty rim |
| Feature | Reusable |
| Diameter | 80 mm (approx.) |
| Height | 40 mm (approx.) |
Specifications Documents