Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Petri Dish 100 x 15 mm, No Vent, Sterile, Double Outer Bag, 28/Bag, 700/Case
Product NumberBH90B-102

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- No vent
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | BH90B-102 |
Qty./Pk | 28 / Pk |
Qty./Cs | 700 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.931756
- Quality Certificate - Lot No.898040
- Quality Certificate - Lot No.883111
- Quality Certificate - Lot No.874265
- Quality Certificate - Lot No.865389
- Quality Certificate - Lot No.846147
- Quality Certificate - Lot No.823082
- Quality Certificate - Lot No.798433
- Quality Certificate - Lot No.782714
- Quality Certificate - Lot No.757355
- Quality Certificate - Lot No.743278
- Quality Certificate - Lot No.738407
- Quality Certificate - Lot No.722946
- Quality Certificate - Lot No.713696
- Quality Certificate - Lot No.700654
- Quality Certificate - Lot No.697786
- Quality Certificate - Lot No.666114
- Quality Certificate - Lot No.665193
- Quality Certificate - Lot No.665147
- Quality Certificate - Lot No.661678
- Quality Certificate - Lot No.649129
- Quality Certificate - Lot No.648512
- Quality Certificate - Lot No.646378
- Quality Certificate - Lot No.644623
- Quality Certificate - Lot No.635829
- Quality Certificate - Lot No.632403
- Quality Certificate - Lot No.622076