Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, No Vent, Sterile, Double Outer Bag, 33/Bag, 825/Case
Product NumberBP90B-102
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- No vent
- Sterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | BP90B-102 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.910190
- Quality Certificate - Lot No.910189
- Quality Certificate - Lot No.904028
- Quality Certificate - Lot No.900183
- Quality Certificate - Lot No.893827
- Quality Certificate - Lot No.890867
- Quality Certificate - Lot No.890866
- Quality Certificate - Lot No.885235
- Quality Certificate - Lot No.880874
- Quality Certificate - Lot No.876303
- Quality Certificate - Lot No.876302
- Quality Certificate - Lot No.876301
- Quality Certificate - Lot No.875634
- Quality Certificate - Lot No.872892
- Quality Certificate - Lot No.867909
- Quality Certificate - Lot No.862765
- Quality Certificate - Lot No.855888
- Quality Certificate - Lot No.854239
- Quality Certificate - Lot No.854238
- Quality Certificate - Lot No.845482
- Quality Certificate - Lot No.845481
- Quality Certificate - Lot No.830444
- Quality Certificate - Lot No.821210
- Quality Certificate - Lot No.819704
- Quality Certificate - Lot No.819216
- Quality Certificate - Lot No.816271
- Quality Certificate - Lot No.811516
- Quality Certificate - Lot No.808764
- Quality Certificate - Lot No.808763
- Quality Certificate - Lot No.808083