Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Contact Dish, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case
Product NumberBP63-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 65 x 14.5 mm (D x H)
- 0/3/4 vents
- Crystal Polystyrene (PS)
- Optimal flatness
- Grip lid
- Molded grid 10x10 mm

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$220.68 per case
Added to Your Shopping Cart
Details
Product Number | BP63-10 |
Qty./Pk | 20 / Pk |
Qty./Cs | 720 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm x 15 mm |
Diameter | 65 mm (approx.) |
Height | 14.5 mm (approx.) |
Application | Environmental and Water Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.883156
- Quality Certificate - Lot No.868310
- Quality Certificate - Lot No.863543
- Quality Certificate - Lot No.854233
- Quality Certificate - Lot No.845150
- Quality Certificate - Lot No.844757
- Quality Certificate - Lot No.839543
- Quality Certificate - Lot No.835036
- Quality Certificate - Lot No.824561
- Quality Certificate - Lot No.820751
- Quality Certificate - Lot No.815308
- Quality Certificate - Lot No.810222
- Quality Certificate - Lot No.806035
- Quality Certificate - Lot No.800004
- Quality Certificate - Lot No.796764
- Quality Certificate - Lot No.790558
- Quality Certificate - Lot No.789956
- Quality Certificate - Lot No.789038
- Quality Certificate - Lot No.784901
- Quality Certificate - Lot No.781381
- Quality Certificate - Lot No.772259
- Quality Certificate - Lot No.761725
- Quality Certificate - Lot No.759889
- Quality Certificate - Lot No.753453
- Quality Certificate - Lot No.751315
- Quality Certificate - Lot No.744016
- Quality Certificate - Lot No.740764
- Quality Certificate - Lot No.730473
- Quality Certificate - Lot No.730200
- Quality Certificate - Lot No.728417