
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, ISO Mark, Sterile, Double Outer Bag, 33/Bag, 825/Case
Product NumberBP93D-102

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Sterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | BP93D-102 |
Qty./Pk | 33 / Pk |
Qty./Cs | 825 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 100 mm x 15 mm |
Diameter | 90 mm (approx.) |
Height | 14.2 mm (approx.) |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Slippable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.899889
- Quality Certificate - Lot No.898833
- Quality Certificate - Lot No.881700
- Quality Certificate - Lot No.844401
- Quality Certificate - Lot No.844388
- Quality Certificate - Lot No.844073
- Quality Certificate - Lot No.830487
- Quality Certificate - Lot No.826149
- Quality Certificate - Lot No.807345
- Quality Certificate - Lot No.798527
- Quality Certificate - Lot No.783466
- Quality Certificate - Lot No.756161
- Quality Certificate - Lot No.728170
- Quality Certificate - Lot No.728094
- Quality Certificate - Lot No.723323
- Quality Certificate - Lot No.699516
- Quality Certificate - Lot No.681992
- Quality Certificate - Lot No.673552
- Quality Certificate - Lot No.666597
- Quality Certificate - Lot No.648243
- Quality Certificate - Lot No.645149
- Quality Certificate - Lot No.638318
- Quality Certificate - Lot No.622096