Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, 28/Bag, 700/Case
Product NumberSH93-101
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, 28/Bag, 700/Case](https://www.corning.com/catalog/cls/products/c/corningGosselin100PetriDishes/SH93-101/images/SH93-101_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® Gosselin™ Petri Dish 100 x 15 mm, 3 Vents, Aseptic, 28/Bag, 700/Case](https://www.corning.com/catalog/cls/products/c/corningGosselin100PetriDishes/SH93-101/images/SH93-101_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 3 vents
- Aseptic
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | SH93-101 |
Qty./Pk | 28 / Pk |
Qty./Cs | 700 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.913669
- Quality Certificate - Lot No.911846
- Quality Certificate - Lot No.911845
- Quality Certificate - Lot No.911213
- Quality Certificate - Lot No.907791
- Quality Certificate - Lot No.907790
- Quality Certificate - Lot No.903740
- Quality Certificate - Lot No.903083
- Quality Certificate - Lot No.901041
- Quality Certificate - Lot No.901040
- Quality Certificate - Lot No.897733
- Quality Certificate - Lot No.896844
- Quality Certificate - Lot No.894052
- Quality Certificate - Lot No.894051
- Quality Certificate - Lot No.888240
- Quality Certificate - Lot No.886192
- Quality Certificate - Lot No.886191
- Quality Certificate - Lot No.884089
- Quality Certificate - Lot No.881907
- Quality Certificate - Lot No.881906
- Quality Certificate - Lot No.878450
- Quality Certificate - Lot No.878449
- Quality Certificate - Lot No.876534
- Quality Certificate - Lot No.876533
- Quality Certificate - Lot No.873837
- Quality Certificate - Lot No.870903
- Quality Certificate - Lot No.870193
- Quality Certificate - Lot No.865407
- Quality Certificate - Lot No.865235
- Quality Certificate - Lot No.865234