Falcon® 50 mm x 9 mm Not TC-treated Tight-fit Lid Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case
Product Number351006
Falcon® 50mm x 9mm Bacteriological Petri Dish with Tight-Fit Lid, Not Treated Polystyrene, Sterile, 20/Pack, 500/Case
- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 351006 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Dish Style | Petri |
| Petri Dish Style | 50 mm x 9 mm |
| Surface Treatment | Not Treated |
| Cell Growth Area | 11.87 cm² |
| Diameter | 50 mm |
| O.D. | 50.25 mm |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
| Dish Type | Stackable |
| Vented | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06726502
- Quality Certificate - Lot No.00626501
- Quality Certificate - Lot No.9343003
- Quality Certificate - Lot No.9340001
- Quality Certificate - Lot No.9337006
- Quality Certificate - Lot No.9335005
- Quality Certificate - Lot No.9312008
- Quality Certificate - Lot No.9310006
- Quality Certificate - Lot No.9307009
- Quality Certificate - Lot No.9305023
- Quality Certificate - Lot No.9288012
- Quality Certificate - Lot No.9232010
- Quality Certificate - Lot No.9227005
- Quality Certificate - Lot No.9203018
- Quality Certificate - Lot No.9203001
- Quality Certificate - Lot No.9202013
- Quality Certificate - Lot No.9191006
- Quality Certificate - Lot No.9189016
- Quality Certificate - Lot No.9171011
- Quality Certificate - Lot No.9163005
- Quality Certificate - Lot No.9154002
- Quality Certificate - Lot No.9140001
- Quality Certificate - Lot No.9136002
- Quality Certificate - Lot No.9135001
- Quality Certificate - Lot No.9132002
- Quality Certificate - Lot No.9132001
- Quality Certificate - Lot No.9130001
- Quality Certificate - Lot No.9128001
- Quality Certificate - Lot No.9126003
- Quality Certificate - Lot No.9109005