Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Low Actinic Short Neck Boiling Flask, Flat Bottom, 24/40 Standard Taper Joint
Product Number54100-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 54100-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Feature | Reusable |
Flask Style | Boiling |
Height | 135 mm (approx.) |
O.D. | 82 mm (approx.) |
Stopper Style | No stopper |
Top Style | Standard Taper Joint |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31324017
- Quality Certificate - Lot No.01524065
- Quality Certificate - Lot No.31923045
- Quality Certificate - Lot No.19223073
- Quality Certificate - Lot No.14323009
- Quality Certificate - Lot No.01823046
- Quality Certificate - Lot No.32919008
- Quality Certificate - Lot No.30119018
- Quality Certificate - Lot No.23219028
- Quality Certificate - Lot No.17319005
- Quality Certificate - Lot No.13319043
- Quality Certificate - Lot No.32618006
- Quality Certificate - Lot No.22718043
- Quality Certificate - Lot No.16418062
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.10117001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.10615003
- Quality Certificate - Lot No.30213001
- Quality Certificate - Lot No.33911001
- Quality Certificate - Lot No.00411001
- Quality Certificate - Lot No.06410001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406026
- Quality Certificate - Lot No.18904002
- Quality Certificate - Lot No.13708001
- Quality Certificate - Lot No.13507001
- Quality Certificate - Lot No.101000544
- Quality Certificate - Lot No.09407001
- Quality Certificate - Lot No.09108999