Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 300 mL Round Bottom Kjeldahl Flask with Long Neck
Product Number5420-300

These 300 mL PYREX® Kjeldahl flasks have tooled finished necks for extra strength and uniform rubber stopper (No. 5) fit. Wall thickness is controlled to offer the optimum balance between thermal shock and chemical resistance. They can be used in ASTM E-258 procedures. Care must be taken to ensure the bottoms of the flasks do not come in contact with the heating elements. Most Kjeldahl equipment manufacturers have ring supports for this purpose. Reference: ASTM E-1377.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5420-300 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 300 mL |
Flask Shape | Round bottom |
Top Style | Tooled mouth |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 5 |
Height | 298 mm (approx.) |
O.D. | 79 mm (approx.) |
Flask Style | Kjeldahl |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03725029
- Quality Certificate - Lot No.02324106
- Quality Certificate - Lot No.20123079
- Quality Certificate - Lot No.04023060
- Quality Certificate - Lot No.21322040
- Quality Certificate - Lot No.21022039
- Quality Certificate - Lot No.14022056
- Quality Certificate - Lot No.05422045
- Quality Certificate - Lot No.34321044
- Quality Certificate - Lot No.19121006
- Quality Certificate - Lot No.16921033
- Quality Certificate - Lot No.27419012
- Quality Certificate - Lot No.18319317
- Quality Certificate - Lot No.17219024
- Quality Certificate - Lot No.08419018
- Quality Certificate - Lot No.29117613
- Quality Certificate - Lot No.21517771
- Quality Certificate - Lot No.02214005
- Quality Certificate - Lot No.00914004
- Quality Certificate - Lot No.33713003
- Quality Certificate - Lot No.32313002
- Quality Certificate - Lot No.32213001
- Quality Certificate - Lot No.22713001
- Quality Certificate - Lot No.20313001
- Quality Certificate - Lot No.10813001
- Quality Certificate - Lot No.34612002
- Quality Certificate - Lot No.34512001
- Quality Certificate - Lot No.26311001
- Quality Certificate - Lot No.17411001
- Quality Certificate - Lot No.16611001