Corning® 250 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 19/26 Tapered PP Stopper
Product Number5640P-250
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.
Added to Your Shopping Cart
Details
| Product Number | 5640P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Feature | Reusable |
| Capacity | 250 mL |
| Flask Style | Volumetric |
| Graduation Interval | 250 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04926002
- Quality Certificate - Lot No.02726001
- Quality Certificate - Lot No.20925001
- Quality Certificate - Lot No.31124003
- Quality Certificate - Lot No.14224002
- Quality Certificate - Lot No.08724001
- Quality Certificate - Lot No.32023001
- Quality Certificate - Lot No.15822001
- Quality Certificate - Lot No.35621004
- Quality Certificate - Lot No.28421003
- Quality Certificate - Lot No.21621002
- Quality Certificate - Lot No.06021001
- Quality Certificate - Lot No.03720001
- Quality Certificate - Lot No.29019002
- Quality Certificate - Lot No.13719001
- Quality Certificate - Lot No.32418004
- Quality Certificate - Lot No.25718003
- Quality Certificate - Lot No.12818002
- Quality Certificate - Lot No.06818001
- Quality Certificate - Lot No.35317002
- Quality Certificate - Lot No.28617001
- Quality Certificate - Lot No.34216005
- Quality Certificate - Lot No.32916004
- Quality Certificate - Lot No.16116003
- Quality Certificate - Lot No.07016002
- Quality Certificate - Lot No.02916001
- Quality Certificate - Lot No.27315002
- Quality Certificate - Lot No.20815001
- Quality Certificate - Lot No.28814005
- Quality Certificate - Lot No.24614004