
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 50 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 12/21 Tapered PP Stopper
Product Number5640P-50

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.
Added to Your Shopping Cart
Details
Product Number | 5640P-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Feature | Reusable |
Capacity | 50 mL |
Flask Style | Volumetric |
Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09225003
- Quality Certificate - Lot No.04925002
- Quality Certificate - Lot No.31224006
- Quality Certificate - Lot No.27424005
- Quality Certificate - Lot No.22724004
- Quality Certificate - Lot No.21124003
- Quality Certificate - Lot No.09324002
- Quality Certificate - Lot No.02724001
- Quality Certificate - Lot No.01924001
- Quality Certificate - Lot No.28523001
- Quality Certificate - Lot No.32822003
- Quality Certificate - Lot No.25022002
- Quality Certificate - Lot No.08422001
- Quality Certificate - Lot No.21621004
- Quality Certificate - Lot No.16121003
- Quality Certificate - Lot No.10521002
- Quality Certificate - Lot No.07821001
- Quality Certificate - Lot No.32220005