Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 19/26 Tapered PP Stopper
Product Number5640P-500

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.
$217.98 per case
Added to Your Shopping Cart
Details
Product Number | 5640P-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Feature | Reusable |
Capacity | 500 mL |
Flask Style | Volumetric |
Graduation Interval | 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04525001
- Quality Certificate - Lot No.33224002
- Quality Certificate - Lot No.17624001
- Quality Certificate - Lot No.01324003
- Quality Certificate - Lot No.27923001
- Quality Certificate - Lot No.33222002
- Quality Certificate - Lot No.15322001
- Quality Certificate - Lot No.31321004
- Quality Certificate - Lot No.28621003
- Quality Certificate - Lot No.16721002
- Quality Certificate - Lot No.05321001
- Quality Certificate - Lot No.30920002
- Quality Certificate - Lot No.03520001
- Quality Certificate - Lot No.26819002
- Quality Certificate - Lot No.14119001
- Quality Certificate - Lot No.26418003
- Quality Certificate - Lot No.21118002
- Quality Certificate - Lot No.03118001
- Quality Certificate - Lot No.26217001
- Quality Certificate - Lot No.34216001
- Quality Certificate - Lot No.28115002
- Quality Certificate - Lot No.05415001
- Quality Certificate - Lot No.26114004
- Quality Certificate - Lot No.21114003
- Quality Certificate - Lot No.17614002
- Quality Certificate - Lot No.18213001
- Quality Certificate - Lot No.21611001
- Quality Certificate - Lot No.01211001
- Quality Certificate - Lot No.Generic