PYREX® 25 mL Economy Grade Replacement Body ONLY
Product Number2116-25BO
These are replacement bodies for the PYREX® 25 mL Economy Grade Burets (No. 2116-25).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2116-25BO |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Buret Feature | Economy |
| Capacity | 25 mL |
| Graduation Interval | 0.1 mL |
| Height | 740 mm (approx.) |
| O.D. | 14 mm (approx.) |
| Stopcock Style | Replaceable PTFE assembly |
| Tolerance | 0.1 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01926008
- Quality Certificate - Lot No.16325031
- Quality Certificate - Lot No.34424033
- Quality Certificate - Lot No.23924002
- Quality Certificate - Lot No.07324268
- Quality Certificate - Lot No.05423035
- Quality Certificate - Lot No.31122025
- Quality Certificate - Lot No.22421016
- Quality Certificate - Lot No.16220010
- Quality Certificate - Lot No.12319006
- Quality Certificate - Lot No.09319028
- Quality Certificate - Lot No.31718065
- Quality Certificate - Lot No.18618033
- Quality Certificate - Lot No.16718021
- Quality Certificate - Lot No.11418014
- Quality Certificate - Lot No.00518053
- Quality Certificate - Lot No.34217060
- Quality Certificate - Lot No.32017011
- Quality Certificate - Lot No.29017003
- Quality Certificate - Lot No.15217022
- Quality Certificate - Lot No.14417001
- Quality Certificate - Lot No.10917031
- Quality Certificate - Lot No.06017035
- Quality Certificate - Lot No.00517023
- Quality Certificate - Lot No.33616019
- Quality Certificate - Lot No.32216001
- Quality Certificate - Lot No.20216063
- Quality Certificate - Lot No.17316009
- Quality Certificate - Lot No.04216038
- Quality Certificate - Lot No.00516006