Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Serialized/Certified Class A Precision Bore Buret with Glass Standard Taper Stopcock
Product Number2135-10
Learn More
Precision bore tubing is used these 10 mL Class A PYREX® burets to assure accuracy between any two points. The capacity tolerance on these burets is established by ASTM E-287 and is calibrated in accordance with ASTM E542. Durable colored graduations are sharply defined and easy to read. Carefully ground Standard Taper stopcock gives precise control. All sizes furnished with a 2mm bore stopcock plug. For replacement PYREX® stopcocks, see No. 7680. For replacement retaining clips, see No. 7280. Each buret is supplied with a dust cover.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2135-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Serialized/Certified Class A |
Capacity | 10 mL |
Graduation Interval | 0.05 mL |
Height | 560 mm (approx.) |
O.D. | 9 mm (approx.) |
Stopcock Bore No. | 3 |
Stopcock Style | Straight bore glass |
Tolerance | 0.02 mL |
- Quality Certificate - Lot No.12424064
- Quality Certificate - Lot No.05823010
- Quality Certificate - Lot No.28322065
- Quality Certificate - Lot No.26520013
- Quality Certificate - Lot No.16920018
- Quality Certificate - Lot No.32818011
- Quality Certificate - Lot No.29918042
- Quality Certificate - Lot No.26718024
- Quality Certificate - Lot No.01518036
- Quality Certificate - Lot No.22217023
- Quality Certificate - Lot No.16317066
- Quality Certificate - Lot No.06416024
- Quality Certificate - Lot No.02816063
- Quality Certificate - Lot No.28815011
- Quality Certificate - Lot No.21915002
- Quality Certificate - Lot No.16415014