
Corning® 公制单刻度100 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗
Product Number3022P-100

这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式(TC) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。
Added to Your Shopping Cart
Details
Product Number | 3022P-100 |
数量/包 | 1 /包 |
数量/箱 | 12 /箱 |
品牌 | Corning® |
高度 | 250 mm (近似值) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28824001
- Quality Certificate - Lot No.12324001
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.01122001
- Quality Certificate - Lot No.23921001
- Quality Certificate - Lot No.10321001
- Quality Certificate - Lot No.25120001
- Quality Certificate - Lot No.17718001
- Quality Certificate - Lot No.27017001
- Quality Certificate - Lot No.24417001
- Quality Certificate - Lot No.18717001
- Quality Certificate - Lot No.16017001
- Quality Certificate - Lot No.09517001
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.33616001
- Quality Certificate - Lot No.21016001
- Quality Certificate - Lot No.16516001
- Quality Certificate - Lot No.12016001
- Quality Certificate - Lot No.04216001
- Quality Certificate - Lot No.27815001
- Quality Certificate - Lot No.20815001
- Quality Certificate - Lot No.05615001
- Quality Certificate - Lot No.30814001
- Quality Certificate - Lot No.10513001
- Quality Certificate - Lot No.14212001
- Quality Certificate - Lot No.10812001
- Quality Certificate - Lot No.06212001
- Quality Certificate - Lot No.21411001