Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 公制单刻度50 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗
Product Number3022P-50
这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式(TC) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。
Added to Your Shopping Cart
Details
| Product Number | 3022P-50 |
| 数量/包 | 1 /包 |
| 数量/箱 | 12 /箱 |
| 品牌 | Corning® |
| 高度 | 200 mm (近似值) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32822001
- Quality Certificate - Lot No.14422001
- Quality Certificate - Lot No.01122001
- Quality Certificate - Lot No.24921001
- Quality Certificate - Lot No.29917001
- Quality Certificate - Lot No.25817001
- Quality Certificate - Lot No.33016001
- Quality Certificate - Lot No.12016001