Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Economy Double Metric Scale 2L Cylinders, TC
Product Number3025-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Calibrated “To Contain.” A less costly cylinder, designed for those institutions performing many general laboratory procedures. No bumper guards supplied.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3025-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 2000 mL |
Cylinder Feature | Economy |
Cylinder Scale | Double Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 20 mL |
Height | 520 mm (approx.) |
O.D. | 83 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.05 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15625064
- Quality Certificate - Lot No.14725025
- Quality Certificate - Lot No.02825303
- Quality Certificate - Lot No.28124224
- Quality Certificate - Lot No.26324040
- Quality Certificate - Lot No.23424264
- Quality Certificate - Lot No.17924034
- Quality Certificate - Lot No.15124007
- Quality Certificate - Lot No.31223111
- Quality Certificate - Lot No.23523229
- Quality Certificate - Lot No.18523034
- Quality Certificate - Lot No.10123079
- Quality Certificate - Lot No.03423044
- Quality Certificate - Lot No.26322079
- Quality Certificate - Lot No.23822010
- Quality Certificate - Lot No.03522011
- Quality Certificate - Lot No.33721078
- Quality Certificate - Lot No.33721043
- Quality Certificate - Lot No.30021043
- Quality Certificate - Lot No.20221066
- Quality Certificate - Lot No.11921007
- Quality Certificate - Lot No.07721037
- Quality Certificate - Lot No.04121012
- Quality Certificate - Lot No.01921027
- Quality Certificate - Lot No.07220016
- Quality Certificate - Lot No.05220003
- Quality Certificate - Lot No.29119018
- Quality Certificate - Lot No.21419076
- Quality Certificate - Lot No.14219048
- Quality Certificate - Lot No.02119085