PYREX® Economy Double Metric Scale 500 mL Cylinders, TC
Product Number3025-500
These economy 500 mL PYREX® graduated cylinders are calibrated (TC). These less costly cylinders are designed for those institutions performing many general laboratory procedures. No bumper guards supplied. To buy bumper guards, see No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3025-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 500 mL |
| Cylinder Feature | Economy |
| Cylinder Scale | Double Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Height | 390 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 0.05 mL |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06126049
- Quality Certificate - Lot No.31125103
- Quality Certificate - Lot No.24825014
- Quality Certificate - Lot No.19025066
- Quality Certificate - Lot No.12525010
- Quality Certificate - Lot No.06325006
- Quality Certificate - Lot No.01725015
- Quality Certificate - Lot No.31924008
- Quality Certificate - Lot No.27824047
- Quality Certificate - Lot No.27424015
- Quality Certificate - Lot No.17624005
- Quality Certificate - Lot No.12824049
- Quality Certificate - Lot No.03224029
- Quality Certificate - Lot No.24123054
- Quality Certificate - Lot No.18523067
- Quality Certificate - Lot No.18023013
- Quality Certificate - Lot No.12423018
- Quality Certificate - Lot No.09423053
- Quality Certificate - Lot No.17822009
- Quality Certificate - Lot No.12522038
- Quality Certificate - Lot No.10322007
- Quality Certificate - Lot No.04622056
- Quality Certificate - Lot No.34821029
- Quality Certificate - Lot No.16021063
- Quality Certificate - Lot No.07721040
- Quality Certificate - Lot No.04921034
- Quality Certificate - Lot No.10520043
- Quality Certificate - Lot No.06420048
- Quality Certificate - Lot No.03220017
- Quality Certificate - Lot No.00820043