Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Hydrometer Cylinders
Product Number2962-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 1L PYREX® hydrometer cylinders have a large hexagonal base sealed to the cylinder body to increase stability. Breakage is minimized by the heavy wall construction. Meets ASTM specifications D-287 and E-100.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2962-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 1000 mL |
Cylinder Style | Hydrometer |
Feature | Reusable |
Height | 465 mm (approx.) |
O.D. | 64 mm (approx.) |
Stopper Style | No stopper |
Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02225033
- Quality Certificate - Lot No.12824046
- Quality Certificate - Lot No.00524046
- Quality Certificate - Lot No.29623039
- Quality Certificate - Lot No.25423008
- Quality Certificate - Lot No.17823023
- Quality Certificate - Lot No.34822010
- Quality Certificate - Lot No.28322053
- Quality Certificate - Lot No.20122071
- Quality Certificate - Lot No.09222006
- Quality Certificate - Lot No.08822020
- Quality Certificate - Lot No.00722027
- Quality Certificate - Lot No.33521081
- Quality Certificate - Lot No.29321027
- Quality Certificate - Lot No.26521375
- Quality Certificate - Lot No.23821026
- Quality Certificate - Lot No.17321045
- Quality Certificate - Lot No.10621036
- Quality Certificate - Lot No.31020010
- Quality Certificate - Lot No.28020007
- Quality Certificate - Lot No.24620038
- Quality Certificate - Lot No.21920046
- Quality Certificate - Lot No.16120016
- Quality Certificate - Lot No.32319122
- Quality Certificate - Lot No.24219043
- Quality Certificate - Lot No.17719056
- Quality Certificate - Lot No.12919016
- Quality Certificate - Lot No.08819037