Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Hydrometer Cylinders
Product Number2962-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 250 mL PYREX® hydrometer cylinders have a large hexagonal base sealed to the cylinder body to increase stability. Breakage is minimized by the heavy wall construction. Meets ASTM specifications D-287 and E-100.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2962-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 250 mL |
Cylinder Style | Hydrometer |
Feature | Reusable |
Height | 340 mm (approx.) |
O.D. | 39 mm (approx.) |
Stopper Style | No stopper |
Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24624039
- Quality Certificate - Lot No.04324034
- Quality Certificate - Lot No.01824039
- Quality Certificate - Lot No.31923012
- Quality Certificate - Lot No.34822024
- Quality Certificate - Lot No.27722057
- Quality Certificate - Lot No.25622028
- Quality Certificate - Lot No.15322074
- Quality Certificate - Lot No.12722006
- Quality Certificate - Lot No.06822051
- Quality Certificate - Lot No.03322066
- Quality Certificate - Lot No.29921028
- Quality Certificate - Lot No.23221018
- Quality Certificate - Lot No.18821035
- Quality Certificate - Lot No.32320004
- Quality Certificate - Lot No.03220002
- Quality Certificate - Lot No.35019063
- Quality Certificate - Lot No.28019055
- Quality Certificate - Lot No.15419089
- Quality Certificate - Lot No.14019060
- Quality Certificate - Lot No.11419005
- Quality Certificate - Lot No.25118020
- Quality Certificate - Lot No.11618020
- Quality Certificate - Lot No.03018004
- Quality Certificate - Lot No.31317054
- Quality Certificate - Lot No.26617023
- Quality Certificate - Lot No.19517034
- Quality Certificate - Lot No.04617034
- Quality Certificate - Lot No.34216020
- Quality Certificate - Lot No.32916013